IESNA:LM-63-2002
[TEST]P1363001
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-722-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 70CRI 2200K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14243.8
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2721.9 3065.1 3284.6 3276.6 3029.2 2805.7 2777.7 2905.4 3105.0 3392.3 3631.8 3903.2 4154.6 4434.0 4661.5 4837.1 5040.6 5220.2 
5312.0 5367.9 5411.8 5284.1 4829.1 3436.2 1428.8 929.9 830.1 738.3 630.6 439.0 259.4 187.6 59.9 31.9 16.0 0.0 0.0 
2721.9 3021.2 3272.6 3268.6 3005.2 2805.7 2757.8 2881.5 3105.0 3356.4 3643.8 3891.2 4154.6 4438.0 4669.5 4849.0 5040.6 5232.2 
5335.9 5395.8 5451.7 5324.0 4857.0 3607.9 1552.5 941.9 846.1 758.3 638.6 463.0 271.4 199.5 67.8 31.9 16.0 0.0 0.0 
2721.9 3021.2 3268.6 3284.6 3061.1 2833.6 2765.8 2861.5 3053.1 3324.5 3607.9 3859.3 4114.7 4358.2 4649.5 4809.1 5040.6 5252.1 
5407.8 5491.6 5559.4 5527.5 5140.4 4110.7 2039.4 989.8 870.0 802.2 718.4 606.6 347.2 251.4 155.6 95.8 39.9 4.0 0.0 
2721.9 3001.2 3236.7 3324.5 3148.9 2913.4 2801.7 2845.6 2989.2 3224.7 3484.1 3735.6 3975.0 4210.5 4489.9 4737.3 4932.9 5168.3 
5371.9 5535.5 5643.3 5794.9 5679.2 4964.8 3544.0 1520.6 945.9 810.2 726.4 638.6 435.0 339.2 227.5 119.7 47.9 4.0 0.0 
2721.9 2981.3 3204.8 3352.4 3276.6 3073.1 2913.4 2861.5 2937.4 3097.0 3304.5 3528.0 3763.5 3995.0 4206.5 4473.9 4737.3 4988.7 
5236.2 5479.6 5695.1 5838.8 6010.4 5798.9 5016.7 3184.8 1173.4 654.5 514.8 411.1 319.3 203.5 147.7 91.8 35.9 4.0 0.0 
2721.9 2945.3 3152.9 3332.5 3408.3 3308.5 3144.9 3013.2 2965.3 3037.1 3172.8 3340.5 3560.0 3763.5 3975.0 4178.6 4402.1 4721.3 
4976.8 5172.3 5335.9 5583.4 5870.7 6281.8 6337.7 5559.4 3751.5 1380.9 542.8 351.2 247.4 167.6 107.8 67.8 31.9 8.0 0.0 
2721.9 2901.4 3097.0 3284.6 3428.3 3492.1 3452.2 3328.5 3228.7 3184.8 3220.7 3320.5 3468.2 3655.7 3851.3 4058.8 4270.4 4529.8 
4805.1 5064.6 5320.0 5587.4 5950.6 6533.2 7335.4 7642.7 6605.1 4438.0 2235.0 814.2 367.2 227.5 139.7 79.8 39.9 16.0 0.0 
2721.9 2853.6 3005.2 3172.8 3320.5 3456.2 3560.0 3647.8 3703.6 3763.5 3787.4 3835.3 3915.2 4034.9 4222.5 4453.9 4741.3 5064.6 
5379.8 5755.0 6138.1 6553.2 7092.0 7686.6 8664.4 10049.3 10516.2 9829.8 8532.7 6210.0 3819.4 1995.5 674.5 279.4 99.8 
27.9 0.0 
2721.9 2813.6 2921.4 3041.1 3152.9 3264.6 3368.4 3492.1 3639.8 3843.3 4074.8 4342.2 4609.6 4940.8 5328.0 5794.9 6297.8 
6860.5 7479.1 8069.8 8660.4 9259.1 9913.6 10675.9 11541.9 12763.2 13756.9 14790.6 15173.7 14104.1 12136.6 8429.0 
4258.4 1364.9 143.7 35.9 0.0 
2721.9 2793.7 2893.5 2993.2 3097.0 3196.8 3276.6 3392.3 3532.0 3711.6 3943.1 4202.5 4481.9 4845.1 5272.1 5830.8 6409.5 7111.9 
7790.4 8500.8 9167.3 9845.8 10520.2 11258.6 12096.7 13070.5 13737.0 15006.1 15836.2 15205.7 13170.3 8472.9 4018.9 
874.0 131.7 35.9 0.0 
2721.9 2761.8 2821.6 2885.5 2945.3 2997.2 3045.1 3109.0 3204.8 3336.5 3500.1 3691.7 3907.2 4198.5 4585.6 5088.5 5647.2 6337.7 
7080.0 7842.3 8536.7 9179.3 9793.9 10416.5 11122.9 11510.0 11290.5 11889.1 12655.4 12607.5 11218.7 6333.7 1935.6 307.3 
87.8 39.9 0.0 
2721.9 2725.8 2753.8 2797.7 2821.6 2841.6 2853.6 2881.5 2929.4 3009.2 3117.0 3252.7 3400.3 3607.9 3887.2 4250.4 4657.5 5176.3 
5775.0 6381.6 6952.3 7463.1 7950.0 8440.9 8844.0 8872.0 8397.0 8504.8 8568.6 8009.9 7064.0 4270.4 1321.0 183.6 
63.9 35.9 0.0 
2721.9 2693.9 2689.9 2693.9 2697.9 2678.0 2654.0 2626.1 2630.1 2646.0 2685.9 2729.8 2781.7 2865.5 2973.3 3121.0 3296.6 3484.1 3755.5 
4042.9 4330.2 4597.6 4857.0 5096.5 5244.2 5092.5 4565.7 4142.6 3260.6 2019.4 1205.3 634.6 223.5 79.8 43.9 31.9 0.0 
2721.9 2646.0 2582.2 2518.3 2434.5 2338.7 2219.0 2095.3 1967.6 1803.9 1636.3 1428.8 1181.3 957.8 786.2 678.5 626.6 586.7 562.7 
538.8 522.8 514.8 502.9 470.9 423.0 351.2 279.4 215.5 171.6 139.7 107.8 83.8 63.9 47.9 31.9 23.9 0.0 
2721.9 2590.2 2458.4 2314.8 2151.1 1947.6 1712.1 1420.8 1101.5 826.1 638.6 550.8 506.9 470.9 447.0 431.0 419.1 403.1 387.1 367.2 
343.2 323.3 299.3 275.4 247.4 219.5 183.6 155.6 127.7 107.8 83.8 63.9 43.9 35.9 23.9 16.0 0.0 
2721.9 2550.2 2350.7 2119.2 1859.8 1532.5 1161.4 806.2 626.6 550.8 506.9 466.9 431.0 403.1 383.1 363.2 347.2 327.3 307.3 295.3 283.4 
271.4 259.4 235.5 207.5 183.6 163.6 143.7 119.7 91.8 63.9 43.9 31.9 23.9 16.0 12.0 0.0 
2721.9 2494.4 2223.0 1927.6 1564.5 1109.5 750.3 598.6 546.8 498.9 451.0 411.1 379.1 355.2 335.2 323.3 303.3 287.4 267.4 251.4 235.5 223.5 
207.5 195.6 179.6 163.6 143.7 115.7 91.8 63.9 47.9 35.9 27.9 16.0 12.0 8.0 0.0 
2721.9 2446.5 2119.2 1736.1 1277.1 822.1 610.6 546.8 506.9 463.0 415.1 375.2 347.2 323.3 307.3 287.4 271.4 251.4 235.5 223.5 207.5 199.5 
187.6 175.6 163.6 147.7 123.7 99.8 79.8 63.9 47.9 31.9 20.0 12.0 8.0 8.0 0.0 
2721.9 2426.5 2039.4 1588.4 1057.6 678.5 570.7 526.8 486.9 439.0 395.1 363.2 335.2 311.3 291.3 275.4 255.4 239.5 219.5 203.5 191.6 179.6 167.6 
155.6 143.7 127.7 107.8 87.8 75.8 59.9 43.9 27.9 12.0 8.0 4.0 4.0 0.0 
2721.9 2390.6 1983.5 1504.6 941.9 618.6 554.7 514.8 470.9 431.0 391.1 359.2 335.2 315.3 295.3 275.4 255.4 235.5 215.5 199.5 183.6 167.6 155.6 
143.7 127.7 107.8 87.8 71.8 59.9 47.9 31.9 20.0 8.0 4.0 4.0 0.0 0.0 
2721.9 2382.6 1959.6 1424.8 874.0 610.6 550.8 510.8 470.9 435.0 395.1 367.2 347.2 327.3 299.3 279.4 263.4 243.5 219.5 199.5 183.6 167.6 151.7 
135.7 115.7 91.8 71.8 59.9 47.9 35.9 23.9 16.0 8.0 4.0 0.0 0.0 0.0 
2721.9 2374.6 1947.6 1428.8 858.1 606.6 550.8 510.8 470.9 435.0 395.1 367.2 347.2 327.3 303.3 279.4 263.4 243.5 223.5 199.5 183.6 167.6 151.7 
135.7 115.7 91.8 67.8 59.9 47.9 31.9 23.9 12.0 4.0 4.0 0.0 0.0 0.0 
